Utility Duty Bucket 600 mm (24 in): 550-9426

Utility Duty Utility Duty Bucket 600 mm (24 in): 550-9426

Request A Price Find Dealer

Key Specs

Width
24 in
600 mm
Capacity
0.6 yd³
0.46 m³
Weight
1402 lb
636 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 600 mm (24 in): 550-9426

Width 24 in 600 mm
Capacity 0.6 yd³ 0.46 m³
Weight 1402 lb 636 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 3 3
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how Utility Duty Bucket 600 mm (24 in): 550-9426 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

Heavy Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 600 mm (24 in): 550-9426

Start Utility Duty Bucket 600 mm (24 in): 550-9426 Tour
close

Check out current offers for the Utility Duty Bucket 600 mm (24 in): 550-9426

View More Offers