| Width | 51 in 1300 mm |
| Capacity | 1.7 yd³ 1.3 m³ |
| Weight | 2085 lb 946 kg |
| Interface | For use with CW-40s Dedicated Coupler For use with CW-40s Dedicated Coupler |
| Adapter Quantity | 5 5 |
| Adapter Size | Cat Advansys 90 Cat Advansys 90 |
| Edge Type | Straight Straight |
Key Specs
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
| Width | 51 in 1300 mm |
| Capacity | 1.7 yd³ 1.3 m³ |
| Weight | 2085 lb 946 kg |
| Interface | For use with CW-40s Dedicated Coupler For use with CW-40s Dedicated Coupler |
| Adapter Quantity | 5 5 |
| Adapter Size | Cat Advansys 90 Cat Advansys 90 |
| Edge Type | Straight Straight |
Caterpillar product brochures and other informational documents are available for your growing business.
Heavy Duty Bucket
325F CR using a Heavy Duty Bucket
320F with Heavy Duty Bucket
323 digging with a Heavy Duty Bucket
330 GC using a Heavy Duty Bucket
336 GC loading 772G
Cat Advansys Tip and Adapter System