Utility Duty Bucket 1300 mm (51 in): 226-2146

Utility Duty Utility Duty Bucket 1300 mm (51 in): 226-2146

Request A Price Find Dealer

Key Specs

Width
51 in
1300 mm
Capacity
2.21 yd³
1.69 m³
Weight
2385 lb
748 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1300 mm (51 in): 226-2146

Width 51 in 1300 mm
Capacity 2.21 yd³ 1.69 m³
Weight 2385 lb 748 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size K90 K90
Edge Type Straight Straight

See how Utility Duty Bucket 1300 mm (51 in): 226-2146 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1300 mm (51 in): 226-2146

Start Utility Duty Bucket 1300 mm (51 in): 226-2146 Tour
close

Check out current offers for the Utility Duty Bucket 1300 mm (51 in): 226-2146

View More Offers