Severe Duty Bucket 1650 mm (66 in): 528-4592

Severe Duty Severe Duty Bucket 1650 mm (66 in): 528-4592

Request A Price Find Dealer

Key Specs

Width
66 in
500 mm
Capacity
2.81 yd³
2.15 m³
Weight
4103 lb
917 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1650 mm (66 in): 528-4592

Width 66 in 500 mm
Capacity 2.81 yd³ 2.15 m³
Weight 4103 lb 917 kg
Interface For use with CW-45 S Dedicated Coupler For use with CW-45 S Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Severe Duty Bucket 1650 mm (66 in): 528-4592 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1650 mm (66 in): 528-4592

Start Severe Duty Bucket 1650 mm (66 in): 528-4592 Tour
close

Check out current offers for the Severe Duty Bucket 1650 mm (66 in): 528-4592

View More Offers