Severe Duty Bucket 1400 mm (55 in)

Severe Duty Severe Duty Bucket 1400 mm (55 in): 592-1234

Request A Price Find Dealer

Key Specs

Width
55 in
1400 mm
Capacity
2.16 yd³
1.65 m³
Weight
2555 lb
1159 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1400 mm (55 in): 592-1234

Width 55 in 1400 mm
Capacity 2.16 yd³ 1.65 m³
Weight 2555 lb 1159 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Spade Spade

See how Severe Duty Bucket 1400 mm (55 in): 592-1234 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

374F loading an articulated truck with a Severe Duty Bucket

390F loading rock with a Severe Duty Bucket into a truck

336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Severe Duty Bucket
374F loading an articulated truck with a Severe Duty Bucket
390F loading rock with a Severe Duty Bucket into a truck
336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1400 mm (55 in): 592-1234

Start Severe Duty Bucket 1400 mm (55 in): 592-1234 Tour
close

Check out current offers for the Severe Duty Bucket 1400 mm (55 in): 592-1234

View More Offers