Severe Duty Bucket 1900 mm (75 in): 528-8155

Severe Duty Severe Duty Bucket 1900 mm (75 in): 528-8155

Request A Price Find Dealer

Key Specs

Width
87 in
2200 mm
Capacity
3.64 yd³
2.78 m³
Weight
5756 lb
867.6 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1900 mm (75 in): 528-8155

Width 87 in 2200 mm
Capacity 3.64 yd³ 2.78 m³
Weight 5756 lb 867.6 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Straight Straight

See how Severe Duty Bucket 1900 mm (75 in): 528-8155 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1900 mm (75 in): 528-8155

Start Severe Duty Bucket 1900 mm (75 in): 528-8155 Tour
close

Check out current offers for the Severe Duty Bucket 1900 mm (75 in): 528-8155

View More Offers