Severe Duty Bucket 1650 mm (65 in): 528-8159

Severe Duty Severe Duty Bucket 1650 mm (65 in): 528-8159

Request A Price Find Dealer

Key Specs

Width
67 in
1650 mm
Capacity
3.62 yd³
2.77 m³
Weight
5697 lb
2584 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1650 mm (65 in): 528-8159

Width 67 in 1650 mm
Capacity 3.62 yd³ 2.77 m³
Weight 5697 lb 2584 kg
Interface For use with CW-55 S Dedicated Coupler For use with CW-55 S Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Severe Duty Bucket 1650 mm (65 in): 528-8159 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1650 mm (65 in): 528-8159

Start Severe Duty Bucket 1650 mm (65 in): 528-8159 Tour
close

Check out current offers for the Severe Duty Bucket 1650 mm (65 in): 528-8159

View More Offers