General Duty Bucket

General Duty General Duty Bucket 1100 mm (43 in): 571-2947

Request A Price Find Dealer

Key Specs

Width
43 in
1100 mm
Capacity
0.89 yd³
0.68 m³
Weight
1019 lb
462 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 1100 mm (43 in): 571-2947

Width 43 in 1100 mm
Capacity 0.89 yd³ 0.68 m³
Weight 1019 lb 462 kg
Interface For use with CW-20 Dedicated Coupler For use with CW-20 Dedicated Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 70 Cat Advansys 70
Edge Type Straight Straight

See how General Duty Bucket 1100 mm (43 in): 571-2947 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1100 mm (43 in): 571-2947

Start General Duty Bucket 1100 mm (43 in): 571-2947 Tour
close

Check out current offers for the General Duty Bucket 1100 mm (43 in): 571-2947

View More Offers