Heavy Duty Bucket 1500 mm (60 in): 528-4590

Heavy Duty Heavy Duty Bucket 1500 mm (60 in): 528-4590

Request A Price Find Dealer

Key Specs

Width
60 in
600 mm
Capacity
2.46 yd³
1.88 m³
Weight
3452 lb
850 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1500 mm (60 in): 528-4590

Width 60 in 600 mm
Capacity 2.46 yd³ 1.88 m³
Weight 3452 lb 850 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size K100 K100
Edge Type Straight Straight

See how Heavy Duty Bucket 1500 mm (60 in): 528-4590 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

Heavy Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1500 mm (60 in): 528-4590

Start Heavy Duty Bucket 1500 mm (60 in): 528-4590 Tour
close

Check out current offers for the Heavy Duty Bucket 1500 mm (60 in): 528-4590

View More Offers