Severe Duty Bucket

Severe Duty Severe Duty Bucket 1700 mm (67 in): 518-9328

Request A Price Find Dealer

Key Specs

Width
67 in
1700 mm
Capacity
3.15 yd³
2.41 m³
Weight
5287 lb
2398 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1700 mm (67 in): 518-9328

Width 67 in 1700 mm
Capacity 3.15 yd³ 2.41 m³
Weight 5287 lb 2398 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Severe Duty Bucket 1700 mm (67 in): 518-9328 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Photos

Photos

Severe Duty Bucket
Photos
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1700 mm (67 in): 518-9328

Start Severe Duty Bucket 1700 mm (67 in): 518-9328 Tour
close

Check out current offers for the Severe Duty Bucket 1700 mm (67 in): 518-9328

View More Offers