Utility Duty Bucket 1000 mm (39 in): 226-2139

Utility Duty Utility Duty Bucket 1000 mm (39 in): 226-2139

Request A Price Find Dealer

Key Specs

Width
54 in
1350 mm
Capacity
2.14 yd³
1.64 m³
Weight
802 lb
364 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1000 mm (39 in): 226-2139

Width 54 in 1350 mm
Capacity 2.14 yd³ 1.64 m³
Weight 802 lb 364 kg
Interface For use with CW-20 Dedicated Coupler For use with CW-20 Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Utility Duty Bucket 1000 mm (39 in): 226-2139 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1000 mm (39 in): 226-2139

Start Utility Duty Bucket 1000 mm (39 in): 226-2139 Tour
close

Check out current offers for the Utility Duty Bucket 1000 mm (39 in): 226-2139

View More Offers