Utility Duty Bucket 1200 mm (48 in): 226-2144

Utility Duty Utility Duty Bucket 1200 mm (48 in): 226-2144

Request A Price Find Dealer

Key Specs

Width
48 in
750 mm
Capacity
1.46 yd³
1.12 m³
Weight
1561 lb
708 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1200 mm (48 in): 226-2144

Width 48 in 750 mm
Capacity 1.46 yd³ 1.12 m³
Weight 1561 lb 708 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size K80 K80
Edge Type Straight Straight

See how Utility Duty Bucket 1200 mm (48 in): 226-2144 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1200 mm (48 in): 226-2144

Start Utility Duty Bucket 1200 mm (48 in): 226-2144 Tour
close

Check out current offers for the Utility Duty Bucket 1200 mm (48 in): 226-2144

View More Offers