Extreme Duty Bucket 1950 mm (77 in): 528-8154

Extreme Duty Extreme Duty Bucket 1950 mm (77 in): 528-8154

Request A Price Find Dealer

Key Specs

Width
77 in
500 mm
Capacity
3.64 yd³
2.78 m³
Weight
683 lb
310 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Extreme Duty Bucket 1950 mm (77 in): 528-8154

Width 77 in 500 mm
Capacity 3.64 yd³ 2.78 m³
Weight 683 lb 310 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Extreme Duty Bucket 1950 mm (77 in): 528-8154 compares against frequently compared products.

Media Gallery

Extreme Duty Bucket

Extreme Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Extreme Duty Bucket 1950 mm (77 in): 528-8154

Start Extreme Duty Bucket 1950 mm (77 in): 528-8154 Tour
close

Check out current offers for the Extreme Duty Bucket 1950 mm (77 in): 528-8154

View More Offers