Utility Duty Bucket 1200 mm (48 in): 186-6740

Utility Duty Utility Duty Bucket 1200 mm (48 in): 186-6740

Request A Price Find Dealer

Key Specs

Width
55 in
1400 mm
Capacity
1.83 yd³
1.87 m³
Weight
4663 lb
637 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1200 mm (48 in): 186-6740

Width 55 in 1400 mm
Capacity 1.83 yd³ 1.87 m³
Weight 4663 lb 637 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size J550 J550
Edge Type Straight Straight

See how Utility Duty Bucket 1200 mm (48 in): 186-6740 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1200 mm (48 in): 186-6740

Start Utility Duty Bucket 1200 mm (48 in): 186-6740 Tour
close

Check out current offers for the Utility Duty Bucket 1200 mm (48 in): 186-6740

View More Offers