Utility Duty Bucket 1200 mm (48 in): 571-2932

Utility Duty Utility Duty Bucket 1200 mm (48 in): 571-2932

Request A Price Find Dealer

Key Specs

Width
48 in
1200 mm
Capacity
1 yd³
0.76 m³
Weight
1179 lb
535 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1200 mm (48 in): 571-2932

Width 48 in 1200 mm
Capacity 1 yd³ 0.76 m³
Weight 1179 lb 535 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 70 Cat Advansys 70
Edge Type Straight Straight

See how Utility Duty Bucket 1200 mm (48 in): 571-2932 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1200 mm (48 in): 571-2932

Start Utility Duty Bucket 1200 mm (48 in): 571-2932 Tour
close

Check out current offers for the Utility Duty Bucket 1200 mm (48 in): 571-2932

View More Offers