Utility Duty Bucket 1400 mm (55 in): 226-1674

Utility Duty Utility Duty Bucket 1400 mm (55 in): 226-1674

Request A Price Find Dealer

Key Specs

Width
55 in
1400 mm
Capacity
2.62 yd³
2 m³
Weight
2654 lb
783 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1400 mm (55 in): 226-1674

Width 55 in 1400 mm
Capacity 2.62 yd³ 2 m³
Weight 2654 lb 783 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size J400 J400
Edge Type Straight Straight

See how Utility Duty Bucket 1400 mm (55 in): 226-1674 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1400 mm (55 in): 226-1674

Start Utility Duty Bucket 1400 mm (55 in): 226-1674 Tour
close

Check out current offers for the Utility Duty Bucket 1400 mm (55 in): 226-1674

View More Offers