General Duty Bucket 1300 mm (51 in): 490-5276

General Duty General Duty Bucket 1300 mm (51 in): 490-5276

Request A Price Find Dealer

Key Specs

Width
51.2 in
1300 mm
Capacity
1.87 yd³
1.43 m³
Weight
2740 lb
1243 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty Bucket 1300 mm (51 in): 490-5276

Width 51.2 in 1300 mm
Capacity 1.87 yd³ 1.43 m³
Weight 2740 lb 1243 kg
Interface For use with Oil Quick Coupler For use with Oil Quick Coupler
Adapter Quantity 5 5
Adapter Size K90 K90
Edge Type Straight Straight

See how General Duty Bucket 1300 mm (51 in): 490-5276 compares against frequently compared products.

Media Gallery

General Duty-Leveling Edge Bucket

General Duty-Leveling Edge Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1300 mm (51 in): 490-5276

Start General Duty Bucket 1300 mm (51 in): 490-5276 Tour
close

Check out current offers for the General Duty Bucket 1300 mm (51 in): 490-5276

View More Offers