General Duty Bucket 1200 mm (48 in): 462-9435

General Duty General Duty Bucket 1200 mm (48 in): 462-9435

Request A Price Find Dealer

Key Specs

Width
48 in
950 mm
Capacity
1.69 yd³
1.29 m³
Weight
2164 lb
982 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty Bucket 1200 mm (48 in): 462-9435

Width 48 in 950 mm
Capacity 1.69 yd³ 1.29 m³
Weight 2164 lb 982 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size K90 K90
Edge Type Straight Straight

See how General Duty Bucket 1200 mm (48 in): 462-9435 compares against frequently compared products.

Media Gallery

General Duty-Leveling Edge Bucket

General Duty-Leveling Edge Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1200 mm (48 in): 462-9435

Start General Duty Bucket 1200 mm (48 in): 462-9435 Tour
close

Check out current offers for the General Duty Bucket 1200 mm (48 in): 462-9435

View More Offers