Utility Duty Bucket 750 mm (30 in): 186-6731

Utility Duty Utility Duty Bucket 750 mm (30 in): 186-6731

Request A Price Find Dealer

Key Specs

Width
60 in
750 mm
Capacity
2.3 yd³
1.4 m³
Weight
833 lb
378 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 750 mm (30 in): 186-6731

Width 60 in 750 mm
Capacity 2.3 yd³ 1.4 m³
Weight 833 lb 378 kg
Interface For use with CW-30 Dedicated Coupler For use with CW-30 Dedicated Coupler
Adapter Quantity 7 7
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how Utility Duty Bucket 750 mm (30 in): 186-6731 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 750 mm (30 in): 186-6731

Start Utility Duty Bucket 750 mm (30 in): 186-6731 Tour
close

Check out current offers for the Utility Duty Bucket 750 mm (30 in): 186-6731

View More Offers