| Width | 61 in 1550 mm |
| Capacity | 3.41 yd³ 2.61 m³ |
| Weight | 6812 lb 783 kg |
| Interface | For use with CW-55 Dedicated Coupler For use with CW-55 Dedicated Coupler |
| Adapter Quantity | 5 5 |
| Adapter Size | Cat Advansys 130 Cat Advansys 130 |
| Edge Type | Straight Straight |
Skeleton Buckets Skeleton - Heavy Duty Bucket 1550 mm (61 in): 523-3397
Request A Price Find DealerKey Specs
- Width
- 61 in
- 1550 mm
- Capacity
- 3.41 yd³
- 2.61 m³
- Weight
- 6812 lb
- 783 kg
Overview
Cat� buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.
Features At A Glance
- Productivity is at its best when you pair your Cat machine with a Cat bucket, which we purpose-design to optimize the breakout force and power of the machine.
- The dual radius shell profile improves material flow into the bucket. The added heel clearance ensures the bottom of the bucket does not drag, reducing maintenance costs.
- Fuel consumption peaks during digging. Cat buckets are designed to cut through material quickly to enhance your machine's overall operating efficiency.
- Load more material in less time. Bucket shape and sidebars keep the most material in your bucket for every load.
- Count on the structural integrity of your bucket long-term. The integrated hinge plate helps distribute force better than a weld-on hinge plate
- Cat buckets are manufactured with high-strength, abrasion-resistant steel, especially in excessive wear areas
- Protect the high wear areas of your bucket coming into contact with materials the most with Cat Ground Engaging Tools (GET)
- Get higher production in demanding applications, easier penetration into piles, and faster cycle times with Cat® Advansys™ GET
- Install and remove tips faster than ever with the Advansys hammerless GET system
- Ensure a secure fit for tips and adapters, using only basic hand tools, with CapSure retention
- Reduce maintenance costs by selecting the right GET for your bucket and application combination. Bucket tips are available in a variety of options to suit your specific application needs.
- Managing multiple buckets and other attachments for a fleet is easier with a coupler system. Couplers allow machines of similar sizes to share and attachments can be changed out in seconds without leaving the safety of the cab.
- Buckets capable of being pinned directly to the machine are also compatible with Cat®Pin Grabber Couplers, except Pin Grabber Performance buckets. Pin Grabber Performance buckets have a recessed pin which optimizes breakout force resulting in faster cycle times for your bucket when using with a Cat Pin Grabber Coupler.
- The Cat Pin Grabber Coupler also gives the operator the ability to pick up a bucket in reverse position to clean out and square corners with ease.
- Ensure your attachments are secure with audible and visible cues from the coupler's secondary latch, always in the operator's line of sight.
- Cat Pin Grabber Couplers are compatible with 311-352 tracked excavators and all wheeled excavators. Trenching width couplers are also available.
- Attachments compatible with the CW Dedicated Coupler system use fixed quick coupler hinges. CW Dedicated Couplers feature a wedge-style locking system to keep attachments secure.
- CW Dedicated Couplers are available for all tracked and wheeled excavators.
- Never waste time looking for your buckets again. Cat asset tracking is available on select buckets.
- Track your entire fleet of attachments and machines from one source. Buckets with asset tracking can be viewed within VisionLink® alongside Product Link ™subscribed equipment.
- Keep your assets secure. Buckets with an asset tracker send an alert if they leave an easy-to-setup site boundary.
- Some applications may require the removal of larger materials while sifting out finer materials, for example removing large rocks from a sandy area. Skeleton buckets are ideal for these situations.
- Skeleton buckets can excavate, sort, and sift due to their mesh design.
- You can pin Skeleton buckets directly to the machine or use them with a Cat Pin Grabber or CW Dedicated Coupler.
Product Specifications for Skeleton - Heavy Duty Bucket 1550 mm (61 in): 523-3397
See how Skeleton - Heavy Duty Bucket 1550 mm (61 in): 523-3397 compares against frequently compared products.
Buckets - Excavator
Skeleton - Heavy Duty Bucket 1550 mm (61 in): 523-3397
Selected
- Width
- 61 in
- 1550 mm
- Capacity
- 3.41 yd³
- 2.61 m³
- Weight
- 6812 lb
- 783 kg
Buckets - Excavator
Skeleton - Heavy Duty Bucket 1200 mm (47 in): 445-9116
- Width
- 47 in
- 1200 mm
- Capacity
- 1.29 yd³
- 0.99 m³
- Weight
- 1833 lb
- 831.6 kg
Buckets - Excavator
Heavy Duty Bucket 2450 mm (96 in): 519-5416
- Width
- 96 in
- 2450 mm
- Capacity
- 7.85 yd³
- 6 m³
- Weight
- 3918 lb
- 6092 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Take the interactive virtual product tour to explore the great features and benefits of the Skeleton - Heavy Duty Bucket 1550 mm (61 in): 523-3397
Start Skeleton - Heavy Duty Bucket 1550 mm (61 in): 523-3397 Tour
close
Check out current offers for the Skeleton - Heavy Duty Bucket 1550 mm (61 in): 523-3397
View More Offers