Heavy Duty Bucket 1650 mm (66 in): 528-4594

Heavy Duty Heavy Duty Bucket 1650 mm (66 in): 528-4594

Request A Price Find Dealer

Key Specs

Width
82 in
2050 mm
Capacity
6.02 yd³
4.6 m³
Weight
8415 lb
3817 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1650 mm (66 in): 528-4594

Width 82 in 2050 mm
Capacity 6.02 yd³ 4.6 m³
Weight 8415 lb 3817 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Heavy Duty Bucket 1650 mm (66 in): 528-4594 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

Heavy Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1650 mm (66 in): 528-4594

Start Heavy Duty Bucket 1650 mm (66 in): 528-4594 Tour
close

Check out current offers for the Heavy Duty Bucket 1650 mm (66 in): 528-4594

View More Offers