Utility Duty Bucket 1110 mm (44 in): 376-0340

Utility Duty Utility Duty Bucket 1110 mm (44 in): 376-0340

Request A Price Find Dealer

Key Specs

Width
57 in
1450 mm
Capacity
1.83 yd³
1.4 m³
Weight
703 lb
319 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1110 mm (44 in): 376-0340

Width 57 in 1450 mm
Capacity 1.83 yd³ 1.4 m³
Weight 703 lb 319 kg
Interface For use with CW-20 Dedicated Coupler For use with CW-20 Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Utility Duty Bucket 1110 mm (44 in): 376-0340 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1110 mm (44 in): 376-0340

Start Utility Duty Bucket 1110 mm (44 in): 376-0340 Tour
close

Check out current offers for the Utility Duty Bucket 1110 mm (44 in): 376-0340

View More Offers