Utility Duty Bucket 1100 mm (43 in): 226-2143

Utility Duty Utility Duty Bucket 1100 mm (43 in): 226-2143

Request A Price Find Dealer

Key Specs

Width
43 in
1100 mm
Capacity
1.46 yd³
1.12 m³
Weight
888 lb
403 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1100 mm (43 in): 226-2143

Width 43 in 1100 mm
Capacity 1.46 yd³ 1.12 m³
Weight 888 lb 403 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size K100 K100
Edge Type Straight Straight

See how Utility Duty Bucket 1100 mm (43 in): 226-2143 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1100 mm (43 in): 226-2143

Start Utility Duty Bucket 1100 mm (43 in): 226-2143 Tour
close

Check out current offers for the Utility Duty Bucket 1100 mm (43 in): 226-2143

View More Offers