Utility Duty Bucket

Utility Duty Utility Duty Bucket 1200 mm (48 in): 226-2145

Request A Price Find Dealer

Key Specs

Width
66 in
1650 mm
Capacity
2.58 yd³
1.97 m³
Weight
2901 lb
583 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1200 mm (48 in): 226-2145

Width 66 in 1650 mm
Capacity 2.58 yd³ 1.97 m³
Weight 2901 lb 583 kg
Interface For use with CW-45 S Dedicated Coupler For use with CW-45 S Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how Utility Duty Bucket 1200 mm (48 in): 226-2145 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1200 mm (48 in): 226-2145

Start Utility Duty Bucket 1200 mm (48 in): 226-2145 Tour
close

Check out current offers for the Utility Duty Bucket 1200 mm (48 in): 226-2145

View More Offers