| Width | 18 in 450 mm |
| Capacity | 0.27 yd³ 0.2 m³ |
| Weight | 564 lb 256 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 3 3 |
| Adapter Size | Cat Advansys 70 Cat Advansys 70 |
| Edge Type | Straight Straight |
General Duty General Duty Bucket 450 mm (18 in): 571-2851
Key Specs
- Width
- 18 in
- 450 mm
- Capacity
- 0.27 yd³
- 0.2 m³
- Weight
- 564 lb
- 256 kg
Overview
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
Features At A Glance
- Productivity is at its best when you pair your Cat machine with a Cat bucket, which we purpose-design to optimize the breakout force and power of the machine.
- The dual radius shell profile improves material flow into the bucket. The added heel clearance ensures the bottom of the bucket does not drag, reducing maintenance costs.
- Fuel consumption peaks during digging. Cat buckets are designed to cut through material quickly to enhance your machine's overall operating efficiency.
- Load more material in less time. Bucket shape and sidebars keep the most material in your bucket for every load.
- Count on the structural integrity of your bucket long-term. The integrated hinge plate helps distribute force better than a weld-on hinge plate
- Cat buckets are manufactured with high-strength, abrasion-resistant steel, especially in excessive wear areas
- Protect the high wear areas of your bucket coming into contact with materials the most with Cat Ground Engaging Tools (GET)
- Get higher production in demanding applications, easier penetration into piles, and faster cycle times with Cat® Advansys™ GET
- Install and remove tips faster than ever with the Advansys hammerless GET system
- Ensure a secure fit for tips and adapters, using only basic hand tools, with CapSure retention
- Reduce maintenance costs by selecting the right GET for your bucket and application combination. Bucket tips are available in a variety of options to suit your specific application needs.
- Managing multiple buckets and other attachments for a fleet is easier with a coupler system. Couplers allow machines of similar sizes to share and attachments can be changed out in seconds without leaving the safety of the cab.
- Buckets capable of being pinned directly to the machine are also compatible with Cat®Pin Grabber Couplers, except Pin Grabber Performance buckets. Pin Grabber Performance buckets have a recessed pin which optimizes breakout force resulting in faster cycle times for your bucket when using with a Cat Pin Grabber Coupler.
- The Cat Pin Grabber Coupler also gives the operator the ability to pick up a bucket in reverse position to clean out and square corners with ease.
- Ensure your attachments are secure with audible and visible cues from the coupler's secondary latch, always in the operator's line of sight.
- Cat Pin Grabber Couplers are compatible with 311-352 tracked excavators and all wheeled excavators. Trenching width couplers are also available.
- Attachments compatible with the CW Dedicated Coupler system use fixed quick coupler hinges. CW Dedicated Couplers feature a wedge-style locking system to keep attachments secure.
- CW Dedicated Couplers are available for all tracked and wheeled excavators.
- Never waste time looking for your buckets again. Cat asset tracking is available on select buckets.
- Track your entire fleet of attachments and machines from one source. Buckets with asset tracking can be viewed within VisionLink® alongside Product Link ™subscribed equipment.
- Keep your assets secure. Buckets with an asset tracker send an alert if they leave an easy-to-setup site boundary.
- With widths from 450-2600 mm (18-102 in.), and a wide range of capacities, General Duty buckets are a solution for any excavator size.
- General Duty buckets are best suited for materials such as dirt, loam, and fine gravel and where the tip life can exceed 800 hours.
- The addition of extra plates along the side, bottom, and base of General Duty buckets enable a longer life than Utility Duty buckets.
- Using a Leveling Edge or Wide Tip General Duty bucket will enable you to backfill a trench, create a level floor, or achieve a smooth finish for any job.
- You can pin General Duty buckets directly to your machine or use them with a Cat Pin Grabber Coupler or CW Dedicated Coupler.
Product Specifications for General Duty Bucket 450 mm (18 in): 571-2851
See how General Duty Bucket 450 mm (18 in): 571-2851 compares against frequently compared products.
- Width
- 18 in
- 450 mm
- Capacity
- 0.27 yd³
- 0.2 m³
- Weight
- 564 lb
- 256 kg
- Width
- 24 in
- 600 mm
- Capacity
- 0.4 yd³
- 0.31 m³
- Weight
- 670 lb
- 304 kg
- Width
- 30 in
- 750 mm
- Capacity
- 0.54 yd³
- 0.41 m³
- Weight
- 769 lb
- 349 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
360 View
General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket
Cat Advansys Tip and Adapter System
Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 450 mm (18 in): 571-2851
Start General Duty Bucket 450 mm (18 in): 571-2851 TourCompatible Technology and Services
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
-
Cat® PL161 Attachment Tracker
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.