Severe Duty Bucket 900 mm (36 in): 528-2191

Severe Duty Severe Duty Bucket 900 mm (36 in): 528-2191


Key Specs

Width
36 in
900 mm
Capacity
1.41 yd³
1.08 m³
Weight
3574 lb
1621 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 900 mm (36 in): 528-2191

Width 36 in 900 mm
Capacity 1.41 yd³ 1.08 m³
Weight 3574 lb 1621 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Severe Duty Bucket 900 mm (36 in): 528-2191 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Photos

Photos

Severe Duty Bucket
Photos
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 900 mm (36 in): 528-2191

Start Severe Duty Bucket 900 mm (36 in): 528-2191 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Severe Duty Bucket 900 mm (36 in): 528-2191

View More Offers