Variable Tooth Spacing Bucket 900 mm (36 in): 638-4360

Variable Tooth Spacing Variable Tooth Spacing Bucket 900 mm (36 in): 638-4360


Key Specs

Width
36 in
900 mm
Capacity
0.69 yd³
0.53 m³
Weight
917 lb
416 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Variable Tooth Spacing Bucket 900 mm (36 in): 638-4360

Width 36 in 900 mm
Capacity 0.69 yd³ 0.53 m³
Weight 917 lb 416 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 70 Cat Advansys 70
Edge Type Straight Straight

See how Variable Tooth Spacing Bucket 900 mm (36 in): 638-4360 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Variable Tooth Spacing Bucket

Variable Tooth Spacing Bucket

Check out current offers for the Variable Tooth Spacing Bucket 900 mm (36 in): 638-4360

View More Offers