Extreme Duty Bucket 1250 mm (49 in): 518-9318

Extreme Duty Extreme Duty Bucket 1250 mm (49 in): 518-9318


Key Specs

Width
49 in
1250 mm
Capacity
2.09 yd³
1.6 m³
Weight
4658 lb
2113 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Extreme Duty Bucket 1250 mm (49 in): 518-9318

Width 49 in 1250 mm
Capacity 2.09 yd³ 1.6 m³
Weight 4658 lb 2113 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size J550 J550
Edge Type Straight Straight

See how Extreme Duty Bucket 1250 mm (49 in): 518-9318 compares against frequently compared products.

Media Gallery

Extreme Duty Bucket

Extreme Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Extreme Duty Bucket 1250 mm (49 in): 518-9318

Start Extreme Duty Bucket 1250 mm (49 in): 518-9318 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Extreme Duty Bucket 1250 mm (49 in): 518-9318

View More Offers