Variable Tooth Spacing Bucket

Variable Tooth Spacing Variable Tooth Spacing Bucket 1200mm (48in): 638-0512


Key Specs

Width
48 in
1200 mm
Capacity
1.7 yd³
1.3 m³
Weight
3133 lb
1421 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Variable Tooth Spacing Bucket 1200mm (48in): 638-0512

Width 48 in 1200 mm
Capacity 1.7 yd³ 1.3 m³
Weight 3133 lb 1421 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Variable Tooth Spacing Bucket 1200mm (48in): 638-0512 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Variable Tooth Spacing Bucket

Variable Tooth Spacing Bucket

Check out current offers for the Variable Tooth Spacing Bucket 1200mm (48in): 638-0512

View More Offers