General Duty - Wide Tip Bucket 1250 mm (50 in): 540-4087

General Duty General Duty - Wide Tip Bucket 1250 mm (50 in): 540-4087


Key Specs

Width
65 in
1650 mm
Capacity
2.77 yd³
2.12 m³
Weight
3012 lb
1366 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty - Wide Tip Bucket 1250 mm (50 in): 540-4087

Width 65 in 1650 mm
Capacity 2.77 yd³ 2.12 m³
Weight 3012 lb 1366 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how General Duty - Wide Tip Bucket 1250 mm (50 in): 540-4087 compares against frequently compared products.

Media Gallery

General Duty-Wide Tip Bucket

General Duty-Wide Tip Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty - Wide Tip Bucket 1250 mm (50 in): 540-4087

Start General Duty - Wide Tip Bucket 1250 mm (50 in): 540-4087 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the General Duty - Wide Tip Bucket 1250 mm (50 in): 540-4087

View More Offers