Heavy Duty Bucket 1900 mm (74 in): 528-2189

Heavy Duty Heavy Duty Bucket 1900 mm (74 in): 528-2189


Key Specs

Width
74 in
1900 mm
Capacity
3.35 yd³
2.56 m³
Weight
5505 lb
2497 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1900 mm (74 in): 528-2189

Width 74 in 1900 mm
Capacity 3.35 yd³ 2.56 m³
Weight 5505 lb 2497 kg
Interface For use with Cat Pin Grabber Coupler For use with Cat Pin Grabber Coupler
Adapter Quantity 7 7
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Heavy Duty Bucket 1900 mm (74 in): 528-2189 compares against frequently compared products.

Media Gallery

Heavy Duty Pin Grabber Performance Bucket

Photos

Photos

Heavy Duty Pin Grabber Performance Bucket
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1900 mm (74 in): 528-2189

Start Heavy Duty Bucket 1900 mm (74 in): 528-2189 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Heavy Duty Bucket 1900 mm (74 in): 528-2189

View More Offers