| Width | 36 in 900 mm |
| Capacity | 0.80 yd³ 0.61 m³ |
| Weight | 1393 lb 632 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 5 5 |
| Adapter Size | Cat Advansys 80 Cat Advansys 80 |
| Edge Type | Straight Straight |
Variable Tooth Spacing Variable Tooth Spacing Bucket 900 mm (36 in): 638-2798
Key Specs
- Width
- 36 in
- 900 mm
- Capacity
- 0.80 yd³
- 0.61 m³
- Weight
- 1393 lb
- 632 kg
Overview
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
Features At A Glance
- Productivity is at its best when you pair your Cat machine with a Cat bucket, which we purpose-design to optimize the breakout force and power of the machine.
- The dual radius shell profile improves material flow into the bucket. The added heel clearance ensures the bottom of the bucket does not drag, reducing maintenance costs.
- Fuel consumption peaks during digging. Cat buckets are designed to cut through material quickly to enhance your machine's overall operating efficiency.
- Load more material in less time. Bucket shape and sidebars keep the most material in your bucket for every load.
- Count on the structural integrity of your bucket long-term. The integrated hinge plate helps distribute force better than a weld-on hinge plate
- Cat buckets are manufactured with high-strength, abrasion-resistant steel, especially in excessive wear areas
- Protect the high wear areas of your bucket coming into contact with materials the most with Cat Ground Engaging Tools (GET)
- Get higher production in demanding applications, easier penetration into piles, and faster cycle times with Cat® Advansys™ GET
- Install and remove tips quickly and safely with the hammerless Cat Advansys™ system while ensuring their secure fit with CapSure™ retention.
- Reduce maintenance costs by selecting the right tips for your bucket and application combination, which could impact productivity.
- Bucket tips are available in a variety of options such as Penetration, Penetration Plus, Heavy Duty, General Duty, Spike, Wide, and more to suit your specific application needs.
- Fully-designed Cat attachment package to seamlessly integrate with Cat 313-352 excavators.
- Purpose-built design allows multiple buckets per size class to fit one Cat Pin Grabber Pro Plus thumb.
- The Variable Tooth Spacing design allows the use of one thumb with different size buckets within a given machine size class, increasing versatility and utilization within a wide range of applications.
- Designed with tapered side plates for easy loading and dumping of materials.
- Offered in General Duty, Heavy Duty and Clean-up options to meet the demands of multiple applications.
- Variable Tooth Spacing buckets and associated thumbs are designed for use with Cat Pin Grabber Couplers.
- Never waste time looking for your buckets again. Cat asset tracking is available on select buckets.
- Track your entire fleet of attachments and machines from one source. Buckets with asset tracking can be viewed within VisionLink® alongside Product Link ™subscribed equipment.
- Keep your assets secure. Buckets with an asset tracker send an alert if they leave an easy-to-setup site boundary.
Product Specifications for Variable Tooth Spacing Bucket 900 mm (36 in): 638-2798
See how Variable Tooth Spacing Bucket 900 mm (36 in): 638-2798 compares against frequently compared products.
Buckets - Excavator
Variable Tooth Spacing Bucket 900 mm (36 in): 638-2798
Selected
- Width
- 36 in
- 900 mm
- Capacity
- 0.80 yd³
- 0.61 m³
- Weight
- 1393 lb
- 632 kg
Buckets - Excavator
Variable Tooth Spacing Bucket 900 mm (36 in): 638-2800
- Width
- 36 in
- 900 mm
- Capacity
- 0.80 yd³
- 0.61 m³
- Weight
- 1354 lb
- 614 kg
Buckets - Excavator
Variable Tooth Spacing Bucket 1050 mm (41 in): 637-7040
- Width
- 41 in
- 1050 mm
- Capacity
- 1.00 yd³
- 0.75 m³
- Weight
- 1510 lb
- 685 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the Variable Tooth Spacing Bucket 900 mm (36 in): 638-2798
View More Offers