| Width | 24 in 600 mm |
| Capacity | 0.72 yd³ 0.55 m³ |
| Weight | 1457 lb 661 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 3 3 |
| Adapter Size | Cat Advansys 80 Cat Advansys 80 |
| Edge Type | Straight Straight |
General Duty General Duty Bucket 600 mm (24 in): 558-7935
Key Specs
- Width
- 24 in
- 600 mm
- Capacity
- 0.72 yd³
- 0.55 m³
- Weight
- 1457 lb
- 661 kg
Overview
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
Features At A Glance
- Count on the structural integrity of your bucket long-term. The integrated hinge plate helps distribute force better than a weld-on hinge plate
- Cat buckets are manufactured with high-strength, abrasion-resistant steel, especially in excessive wear areas
- Protect the high wear areas of your bucket coming into contact with materials the most with Cat Ground Engaging Tools (GET)
- Get higher production in demanding applications, easier penetration into piles, and faster cycle times with Cat® Advansys™ GET
- Install and remove tips faster than ever with the Advansys hammerless GET system
- Ensure a secure fit for tips and adapters, using only basic hand tools, with CapSure retention
- Reduce maintenance costs by selecting the right GET for your bucket and application combination. Bucket tips are available in a variety of options to suit your specific application needs.
Product Specifications for General Duty Bucket 600 mm (24 in): 558-7935
See how General Duty Bucket 600 mm (24 in): 558-7935 compares against frequently compared products.
- Width
- 24 in
- 600 mm
- Capacity
- 0.72 yd³
- 0.55 m³
- Weight
- 1457 lb
- 661 kg
- Width
- 24 in
- 600 mm
- Capacity
- 0.72 yd³
- 0.55 m³
- Weight
- 1365 lb
- 619 kg
- Width
- 24 in
- 600 mm
- Capacity
- 0.72 yd³
- 0.55 m³
- Weight
- 1321 lb
- 599 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
360 View
General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket
Cat Advansys Tip and Adapter System
Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 600 mm (24 in): 558-7935
Start General Duty Bucket 600 mm (24 in): 558-7935 TourCompatible Technology and Services
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
-
Cat® PL161 Attachment Tracker
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.