Variable Tooth Spacing Bucket 1200 mm (48 in): 638-1685

Variable Tooth Spacing Variable Tooth Spacing Bucket 1200 mm (48 in): 638-1685


Key Specs

Width
48 in
1200 mm
Capacity
1.62 yd³
1.24 m³
Weight
2542 lb
1153 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Variable Tooth Spacing Bucket 1200 mm (48 in): 638-1685

Width 48 in 1200 mm
Capacity 1.62 yd³ 1.24 m³
Weight 2542 lb 1153 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how Variable Tooth Spacing Bucket 1200 mm (48 in): 638-1685 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Variable Tooth Spacing Bucket

Variable Tooth Spacing Bucket

Check out current offers for the Variable Tooth Spacing Bucket 1200 mm (48 in): 638-1685

View More Offers