Ditch Cleaning Tilt Bucket 1500 mm (60 in): 510-6687

Ditch Cleaning Tilt Ditch Cleaning Tilt Bucket 1500 mm (60 in): 510-6687


Key Specs

Width
60 in
1500 mm
Capacity
0.84 yd³
0.64 m³
Weight
1861 lb
844 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Tilt Bucket 1500 mm (60 in): 510-6687

Width 60 in 1500 mm
Capacity 0.84 yd³ 0.64 m³
Weight 1861 lb 844 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Ditch Cleaning Tilt Bucket 1500 mm (60 in): 510-6687 compares against frequently compared products.

Media Gallery

Ditch Cleaning Tilt Bucket

Ditch Cleaning Tilt Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Tilt Bucket 1500 mm (60 in): 510-6687

Start Ditch Cleaning Tilt Bucket 1500 mm (60 in): 510-6687 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Ditch Cleaning Tilt Bucket 1500 mm (60 in): 510-6687

View More Offers