Heavy Duty Bucket 1350 mm (54 in): 541-1765

Heavy Duty Heavy Duty Bucket 1350 mm (54 in): 541-1765


Key Specs

Width
54 in
1350 mm
Capacity
1.95 yd³
1.49 m³
Weight
2696 lb
1223 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1350 mm (54 in): 541-1765

Width 54 in 1350 mm
Capacity 1.95 yd³ 1.49 m³
Weight 2696 lb 1223 kg
Interface For use with Cat Pin Grabber Coupler For use with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how Heavy Duty Bucket 1350 mm (54 in): 541-1765 compares against frequently compared products.

Media Gallery

Heavy Duty Pin Grabber Performance Bucket

Photos

Photos

Heavy Duty Pin Grabber Performance Bucket
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1350 mm (54 in): 541-1765

Start Heavy Duty Bucket 1350 mm (54 in): 541-1765 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Heavy Duty Bucket 1350 mm (54 in): 541-1765

View More Offers