Severe Duty Bucket 750 mm (30 in): 528-4639

Severe Duty Severe Duty Bucket 750 mm (30 in): 528-4639


Key Specs

Width
30 in
750 mm
Capacity
0.95 yd³
0.73 m³
Weight
2306 lb
1046 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 750 mm (30 in): 528-4639

Width 30 in 750 mm
Capacity 0.95 yd³ 0.73 m³
Weight 2306 lb 1046 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 3 3
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Severe Duty Bucket 750 mm (30 in): 528-4639 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Severe Duty Bucket
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 750 mm (30 in): 528-4639

Start Severe Duty Bucket 750 mm (30 in): 528-4639 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Severe Duty Bucket 750 mm (30 in): 528-4639

View More Offers