Variable Tooth Spacing Bucket 750 mm (30 in): 641-8292

Variable Tooth Spacing Variable Tooth Spacing Bucket 750 mm (30 in): 641-8292


Key Specs

Width
30 in
750 mm
Capacity
0.60 yd³
0.46 m³
Weight
1237 lb
561 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Variable Tooth Spacing Bucket 750 mm (30 in): 641-8292

Width 30 in 750 mm
Capacity 0.60 yd³ 0.46 m³
Weight 1237 lb 561 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how Variable Tooth Spacing Bucket 750 mm (30 in): 641-8292 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Variable Tooth Spacing Bucket

Variable Tooth Spacing Bucket

Check out current offers for the Variable Tooth Spacing Bucket 750 mm (30 in): 641-8292

View More Offers