Flat Floor  Bucket 4.7m³ (6.10yd³)

Flat Floor Buckets - Performance Series Flat Floor Bucket 4.7m³ (6.10yd³)

Request A Price Find Dealer

Key Specs

Width
125.7 in
3193 mm
Weight
3057 lb
1386.6 kg
Capacity
6.1 yd³
4.7 m³

Overview

Flat Floor Bucket 4.7m³ (6.10yd³)

Product Specifications for Flat Floor Bucket 4.7m³ (6.10yd³)

Width 125.7 in 3193 mm
Weight 3057 lb 1386.6 kg
Capacity 6.1 yd³ 4.7 m³

See how Flat Floor Bucket 4.7m³ (6.10yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 4.7m³ (6.10yd³)

View More Offers