General Purpose Bucket 3.3m³ (4.25yd³)

General Purpose Buckets General Purpose Bucket 3.3m³ (4.25yd³)

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
134 in
3413 mm
Weight
6107 lb
2770 kg

Overview

General Purpose Bucket 3.3m³ (4.25yd³)

Product Specifications for General Purpose Bucket 3.3m³ (4.25yd³)

Interface Pin On Pin On
Width 134 in 3413 mm
Weight 6107 lb 2770 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 3.3m³ (4.25yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 3.3m³ (4.25yd³)

View More Offers