General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

General Purpose Buckets General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
115 in
2927 mm
Weight
4429 lb
2009 kg

Overview

General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Product Specifications for General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Interface Pin On Pin On
Width 115 in 2927 mm
Weight 4429 lb 2009 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes
Rated Capacity 5 yd³ 3.8 m³
Capacity 5 yd³ 3.8 m³

See how General Purpose Bucket 3.8m³ (5.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

View More Offers