14 m³ (18.25 yd³), pin on, Bolt-On Cutting Edge

Light Material Buckets 14 m³ (18.25 yd³), pin on, Bolt-On Cutting Edge

Request A Price Find Dealer

Key Specs

Capacity
18.25 yd³
14 m³
Width
155 in
3943 mm
Weight
7412 lb
3362 kg

Overview

Maximum loader performance in light material

Product Specifications for 14 m³ (18.25 yd³), pin on, Bolt-On Cutting Edge

Capacity 18.25 yd³ 14 m³
Width 155 in 3943 mm
Weight 7412 lb 3362 kg
Length 103.5 in 2628 mm
Height 92.7 in 2355 mm

See how 14 m³ (18.25 yd³), pin on, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model Shot

Model Shot

Check out current offers for the 14 m³ (18.25 yd³), pin on, Bolt-On Cutting Edge

View More Offers