| Interface | Pin On Pin On |
| Width | 134.4 in 3413 mm |
| Weight | 5403.5 lb 2451 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
| Rated Capacity | 5.54 yd³ 7.25 m³ |
| Capacity | 5.54 yd³ 7.25 m³ |
Key Specs
| Interface | Pin On Pin On |
| Width | 134.4 in 3413 mm |
| Weight | 5403.5 lb 2451 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
| Rated Capacity | 5.54 yd³ 7.25 m³ |
| Capacity | 5.54 yd³ 7.25 m³ |