11.9 m³ (15.5 yd³), Fusion™, Bolt-On Cutting Edge

Light Material Buckets 11.9 m³ (15.5 yd³), Fusion™, Bolt-On Cutting Edge

Request A Price Find Dealer

Key Specs

Capacity
15.5 yd³
11.9 m³
Width
155 in
3943 mm
Weight
6946 lb
3152 kg

Overview

Maximum loader performance in light material

Product Specifications for 11.9 m³ (15.5 yd³), Fusion™, Bolt-On Cutting Edge

Capacity 15.5 yd³ 11.9 m³
Width 155 in 3943 mm
Weight 6946 lb 3152 kg
Length 92 in 2337.1 mm
Height 88.9 in 2258 mm

See how 11.9 m³ (15.5 yd³), Fusion™, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model Shot

Model Shot

Check out current offers for the 11.9 m³ (15.5 yd³), Fusion™, Bolt-On Cutting Edge

View More Offers