| Interface | Fusion Fusion |
| Width | 127 in 3220 mm |
| Weight | 5055 lb 2293 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
| Rated Capacity | 5.5 yd³ 4.2 m³ |
| Capacity | 5.5 yd³ 4.2 m³ |
General Purpose Buckets General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
Request A Price Find DealerKey Specs
- Interface
- Fusion
- Fusion
- Width
- 127 in
- 3220 mm
- Weight
- 5055 lb
- 2293 kg
Features At A Glance
Product Specifications for General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
See how General Purpose Bucket 4.2m³ (5.50yd³)Performance Series compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
Selected
- Interface
- Fusion
- Fusion
- Width
- 127 in
- 3220 mm
- Weight
- 5055 lb
- 2293 kg
Buckets - Loader
General Purpose Bucket 3.8m³ (5.00yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 142 in
- 3608 mm
- Weight
- 9500 lb
- 4309 kg
Buckets - Loader
General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
- Interface
- Use as Pin-on or with Cat Pin Grabber Coupler
- Use as Pin-on or with Cat Pin Grabber Coupler
- Width
- 72 in
- 3220 mm
- Weight
- 5421 lb
- 948 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
View More Offers