| Interface | Pin On Pin On |
| Width | 114 in 2894 mm |
| Weight | 3206 lb 1454 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
| Rated Capacity | 3.5 yd³ 2.7 m³ |
| Capacity | 3.5 yd³ 2.7 m³ |
General Purpose Buckets General Purpose Bucket 2.7m³ (3.50yd³)Performance Series
Request A Price Find DealerKey Specs
- Interface
- Pin On
- Pin On
- Width
- 114 in
- 2894 mm
- Weight
- 3206 lb
- 1454 kg
Features At A Glance
Product Specifications for General Purpose Bucket 2.7m³ (3.50yd³)Performance Series
See how General Purpose Bucket 2.7m³ (3.50yd³)Performance Series compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 2.7m³ (3.50yd³)Performance Series
Selected
- Interface
- Pin On
- Pin On
- Width
- 114 in
- 2894 mm
- Weight
- 3206 lb
- 1454 kg
Buckets - Loader
General Purpose Bucket 3.4m³ (4.50yd³)Performance Series
- Interface
- Fusion
- Fusion
- Width
- 114 in
- 2894 mm
- Weight
- 3552 lb
- 1611 kg
Buckets - Loader
General Purpose Bucket 3.1m³ (4.00yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 114 in
- 2894 mm
- Weight
- 3404 lb
- 1544 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the General Purpose Bucket 2.7m³ (3.50yd³)Performance Series
View More Offers