14.5 m³ (19 yd³), Fusion™, Bolt-On Cutting Edge

Light Material Buckets 14.5 m³ (19 yd³), Fusion™, Bolt-On Cutting Edge

Request A Price Find Dealer

Key Specs

Capacity
19 yd³
14.5 m³
Width
175 in
4433 mm
Weight
9652 lb
4378 kg

Overview

Maximum loader performance in light material

Product Specifications for 14.5 m³ (19 yd³), Fusion™, Bolt-On Cutting Edge

Capacity 19 yd³ 14.5 m³
Width 175 in 4433 mm
Weight 9652 lb 4378 kg
Length 95.8 in 2432.4 mm
Height 89.6 in 2277.1 mm

See how 14.5 m³ (19 yd³), Fusion™, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model Shot

Model Shot

Check out current offers for the 14.5 m³ (19 yd³), Fusion™, Bolt-On Cutting Edge

View More Offers