General Purpose Bucket 5.1m³ (6.75yd³)Performance Series

General Purpose Buckets General Purpose Bucket 5.1m³ (6.75yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
134.4 in
3413 mm
Weight
7125 lb
3232 kg

Overview

General Purpose Bucket 5.1m³ (6.75yd³)Performance Series

Product Specifications for General Purpose Bucket 5.1m³ (6.75yd³)Performance Series

Interface Pin On Pin On
Width 134.4 in 3413 mm
Weight 7125 lb 3232 kg
Accepts Sidebar Protectors? (Yes/No) YES YES
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes

See how General Purpose Bucket 5.1m³ (6.75yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 5.1m³ (6.75yd³)Performance Series

View More Offers