17.2 m³ (22.5 yd³), pin on, Bolt-On Cutting Edge

Light Material Buckets 17.2 m³ (22.5 yd³), pin on, Bolt-On Cutting Edge

Request A Price Find Dealer

Key Specs

Capacity
22.5 yd³
17.2 m³
Width
175 in
4433 mm
Weight
11971 lb
5430 kg

Overview

Maximum loader performance in light material

Product Specifications for 17.2 m³ (22.5 yd³), pin on, Bolt-On Cutting Edge

Capacity 22.5 yd³ 17.2 m³
Width 175 in 4433 mm
Weight 11971 lb 5430 kg
Length 108.5 in 2757 mm
Height 98.5 in 2503 mm

See how 17.2 m³ (22.5 yd³), pin on, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model Shot

Model Shot

Check out current offers for the 17.2 m³ (22.5 yd³), pin on, Bolt-On Cutting Edge

View More Offers