General Purpose Bucket 3.6m³ (4.75yd³)Performance Series

General Purpose Buckets General Purpose Bucket 3.6m³ (4.75yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
126 in
3200 mm
Weight
4594 lb
2084 kg

Overview

General Purpose Bucket 3.6m³ (4.75yd³)Performance Series

Product Specifications for General Purpose Bucket 3.6m³ (4.75yd³)Performance Series

Interface Vertical Pin Lock Vertical Pin Lock
Width 126 in 3200 mm
Weight 4594 lb 2084 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes

See how General Purpose Bucket 3.6m³ (4.75yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 3.6m³ (4.75yd³)Performance Series

View More Offers